2232521-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Power Positions 0
  • Number of Signal Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing .217
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Signal Contact Base Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box