CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Zero Acceleration Output ±25
  • Excitation Voltage 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 20
  • Sensitivity .05
  • Nonlinearity ±1
CAT-PTT0000 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Cable 1 ft
  • Supply Voltage 10
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 69
  • Pressure .14
  • Operating Temperature -40 – 125
  • Overpressure 1.5X Rated
  • Pressure Range 0 – 10000 psi
  • Output/Span 0 – 10 V
  • Accuracy Down to ± .1% FSO
  • Options Adhesive Label
CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes Tube
  • Supply Voltage 1.235
  • Dimensions 12.5 x 7.9
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
CAT-FSE0000 Force Sensor Elements  1
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 5
  • Full Scale Range 10 – 10
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Force Direction Compression
  • Zero Shift in CTR ±.05
  • Sensitivity Shift ±.05
  • Accuracy ±1
HTU21D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU21P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
13200C, 23200C Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-400
  • Number of Axes 1
  • Material Anodized Aluminum
  • Weight 35
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 70
  • Sensitivity 100 mV/g
  • Sensitivity Range 28.6 – 200 mV/g
  • Nonlinearity ±2
13207A, 23207A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-10000
  • Number of Axes 1
  • Material Anodized Aluminum
  • Weight 35
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 70
  • Sensitivity 100 mV/g
  • Sensitivity Range 28.6 – 200 mV/g
  • Nonlinearity ±2
13208A, 23208A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-10000
  • Number of Axes 1
  • Material Anodized Aluminum
  • Weight 35
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 250
  • Overall Acceleration Range (±) 250 – 500
  • Sensitivity 4 mV/g
  • Sensitivity Range 4 – 8 mV/g
  • Nonlinearity ±2
15200B, 25200B, 35200B Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-400
  • Number of Axes 1
  • Material Nickel Plated Aluminum
  • Weight 78
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 35
  • Overall Acceleration Range (±) 35 – 70
  • Sensitivity 28.6 mV/g
  • Sensitivity Range 28.6 – 57.1 mV/g
  • Nonlinearity ±2
15201A, 25201A, 35201A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-2100
  • Number of Axes 1
  • Material Nickel Plated Aluminum
  • Weight 78
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 1
  • Overall Acceleration Range (±) 1 – 5
  • Sensitivity 1000 mV/g
  • Sensitivity Range 400 – 2000 mV/g
  • Nonlinearity ±1.25
15203B, 25203B, 35203B Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±15
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-800
  • Number of Axes 1
  • Material Nickel Plated Aluminum
  • Weight 78
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 1
  • Overall Acceleration Range (±) 1 – 5
  • Sensitivity 1000 mV/g
  • Sensitivity Range 133 – 2000 mV/g
  • Nonlinearity ±.1
15207A, 25207A, 35207A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-10000
  • Number of Axes 1
  • Material Nickel Plated Aluminum
  • Weight 78
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 70
  • Sensitivity 100 mV/g
  • Sensitivity Range 28.6 – 200 mV/g
  • Nonlinearity ±2
15208A, 25208A, 35208A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Zero Acceleration Output 2500 ±10
  • Excitation Voltage 8.5 – 36
  • Frequency Response 0-10000
  • Number of Axes 1
  • Material Nickel Plated Aluminum
  • Weight 78
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 250
  • Overall Acceleration Range (±) 250 – 500
  • Sensitivity 4 mV/g
  • Sensitivity Range 4 – 8 mV/g
  • Nonlinearity ±2
1620 Board Level Pressure Sensors  1
  • Sensor Type Disposable Medical Pressure Sensors
  • Type Gage
  • Tubes Narrow Hole
  • Supply Voltage 6
  • Dimensions 8.13 x 11.43 x 4.2
  • Operating Temperature 10 – 40
  • Overpressure 125 psi
  • Pressure -50 – 300
  • Output/Span Sensitivity = 5 uV/V/mmHg
  • Accuracy ±1.0% FSO
  • Package Hybrid Assembly
  • Options Pad Type "A"
1630-PRESSURE Board Level Pressure Sensors  1
  • Sensor Type Disposable Medical Pressure Sensors
  • Type Gage
  • Supply Voltage 6
  • Dimensions 3.05 x 4.6 x 3.7
  • Operating Temperature 10 – 40
  • Overpressure -400 to +1200mmHg
  • Pressure -50 – 300
  • Output/Span Sensitivity = 5 uV/V/mmHg
  • Accuracy ±2.0% FSO
  • Package Hybrid Assembly
  • Options 24 UP Snapstrate
3038 Embedded Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Zero Acceleration Output ±25
  • Excitation Voltage 2 – 10
  • Frequency Response 0-100 to 0-5000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Mounting Type Solder
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 50 – 6000
  • Sensitivity .1
  • Sensitivity Range .1 – 2
  • Nonlinearity ±1
832 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2