223969-7 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 9.2
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment With 5.92 mm [.233 in.] Oblong Base.
223956-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 6.2
  • Packaging Quantity 1000
  • Packaging Method Package
223969-4 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size 8-32 UNC-2A
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 12.7
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Comment With 5.92 mm [.233 in.] Oblong Base.
223969-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 12.7
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment With 5.92 mm [.233 in.] Oblong Base.
223982-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 7.5
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment With 6.35 mm [.250 in.] Hex Base.
223965-1 Backplane Guide Hardware
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 3
  • Keyed No
  • Interface Type 2mm HM
  • Guide Hardware No
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Power
  • Comment Contact area lubricated with Bellcore approved lubricant.