1108786-1 Rectangular Connector Housings
  • Sealable No
  • Module Type Grounding
  • Product Type Module
  • Number of Power Positions 1
  • Material Zinc Alloy
  • Contact Type Socket
  • Packaging Quantity 5
  • Packaging Method Box
223969-7 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Length 25.16
  • Thread Length 9.2
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment With 5.92 mm [.233 in.] Oblong Base.
223956-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 6.2
  • Packaging Method Package
  • Packaging Quantity 1000
223969-4 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size 8-32 UNC-2A
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Length 25.16
  • Thread Length 12.7
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment With 5.92 mm [.233 in.] Oblong Base.
120985-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
223988-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M3 x 0.5
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 7
  • Packaging Method Box
  • Packaging Quantity 1000
223969-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Length 25.16
  • Thread Length 12.7
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment With 5.92 mm [.233 in.] Oblong Base.
223982-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 7.5
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment With 6.35 mm [.250 in.] Hex Base.
1108813-1 Rectangular Connector Keying Plugs
  • Product Type Module Insert Plug
  • Material PA 66
1645618-1 Board-to-Board Headers & Receptacles  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Board-to-Board Configuration Right Angle
  • Insulation Resistance 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 10
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.99
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Power
  • Packaging Method Box & Tube
1645618-5 Board-to-Board Headers & Receptacles  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Board-to-Board Configuration Right Angle
  • Insulation Resistance 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 10
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.99
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Power
  • Packaging Method Box & Tube
1645620-1 Board-to-Board Headers & Receptacles  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Board-to-Board Configuration Vertical
  • Insulation Resistance 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Mating Area Plating Material Finish Matte
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.52
  • Tail Length 1.27
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Packaging Method Box & Tube
223965-1 Backplane Guide Hardware
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 3
  • Keyed No
  • Interface Type 2mm HM
  • Guide Hardware No
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Power
  • Comment Contact area lubricated with Bellcore approved lubricant.