1061022-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • PCB Termination Method Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • PCB Mount Retention Without
  • Mated Outer Diameter (Approximate) 4.5
  • Height above PCB 6
  • PCB Tail Length 3.9
  • Length 9.93
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material PTFE
  • Comment End Launch
1060904-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Push On
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 4.5
  • Cable Type RD 316
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material PTFE
1061023-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • PCB Termination Method Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • PCB Mount Retention Without
  • Mated Outer Diameter (Approximate) 4.5
  • Height above PCB 6
  • PCB Tail Length 3.9
  • Length 9.93
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material PTFE
  • Comment End Launch