294756-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Branch Connector
  • Number of Contact Bolts 6
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 17.5
  • Conductor Range 95 – 150
  • Conductor Cross-Section 95 – 150
  • Bolt Head Size (Across Flats) 19
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
736342-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Branch Connector
  • Number of Contact Bolts 6
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 24
  • Conductor Range 150 – 300
  • Conductor Cross-Section 150 – 300
  • Bolt Head Size (Across Flats) 21
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric