826852-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 10
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 120 – 200
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 6.6
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 500
  • For Use With Mates with Plug Housing (Using Pin Contacts)
770253-3 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Crimp Area Plating Material Pre-Tin
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – 1
  • Termination Type Crimp
  • Contact Retention in Housing Without
  • Mating Pin Diameter 2.18
  • Accepts Wire Insulation Diameter Range 1.02 – 2.54
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Pin)
1-770985-0 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 9.5
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Crimp Area Plating Material Tin
  • Crimp Area Plating Finish Bright
  • Crimp Area Plating Thickness 2.54
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Mating Pin Diameter 1
  • Accepts Wire Insulation Diameter Range 1.19 – 1.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Plug or Cap Housing
60619-5 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .76
  • Contact Crimp Area Plating Material Gold
  • Crimp Area Plating Thickness .76
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Barrel Type Open Barrel
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .52 – 2.08
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
640309-6 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Pin
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Nickel
  • Contact Termination Area Plating Thickness 1.27
  • Contact Crimp Area Plating Material Nickel
  • Crimp Area Plating Thickness 1.27
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 12 – 10
  • Wire/Cable Size 3.31 – 5.26
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Universal MATE-N-LOK Plug or Cap Housing
350551-6 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Nickel
  • Contact Termination Area Plating Thickness 1.27
  • Contact Crimp Area Plating Material Nickel
  • Crimp Area Plating Thickness 1.27
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Design Solid
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 3.3 – 5.08
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Universal MATE-N-LOK Plug or Socket Housing
1-770251-0 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 17
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1.27
  • Contact Crimp Area Plating Material Tin
  • Crimp Area Plating Thickness 1.27
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Contact Retention in Housing Without
  • Mating Pin Diameter 2.18
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Pin)
350784-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon GF
  • Length 33.02
  • Height 27.43
  • Panel Thickness .76 – 2.29
  • Width 20.32
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
60617-5 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .76
  • Contact Crimp Area Plating Material Gold
  • Crimp Area Plating Thickness .76
  • Underplate Material Nickel
  • Underplate Material Thickness 1.27
  • Barrel Type Open Barrel
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .82
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
926307-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Number of Positions 6
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material PA 6.6
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1200
  • For Use With Universal MATE-N-LOK Plug