925076-7 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .2
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 500
925075-7 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .2
  • Operating Voltage 250
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box
  • Packaging Quantity 500
153210-2 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Unplated
  • Contact Termination Area Plating Material Unplated
  • Contact Angle Straight
  • Wire/Cable Size 20 – 15
  • Wire/Cable Size .52 – 1.5
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 3
  • Accepts Wire Insulation Diameter Range 2.03 – 3.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
153226-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 14 – 12
  • Wire/Cable Size 2.08 – 3.5
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 3
  • Accepts Wire Insulation Diameter Range 3.05 – 4.32
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
1586682-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 3
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 7.7
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 6.35
  • Housing Color White
  • Operating Temperature Range -40 – 105
1-350720-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR 7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-350720-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Yellow
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR 7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-480450-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 3.68
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 2
  • Contact Type Pin
  • Connector Mounting Type Cable Mount
  • Housing Material Nylon
  • Housing Color Black
  • Wire/Cable Size 30 – 14
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Circuit Identification Feature Without
  • Packaging Quantity 2000
  • Packaging Method Box
1380047-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Shape Round
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 30 – 24
  • Wire/Cable Size .05 – .2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.3
  • Accepts Wire Insulation Diameter Range 3.5
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 2500
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Plug Housing
153211-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 20 – 15
  • Wire/Cable Size .52 – 1.5
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 3
  • Accepts Wire Insulation Diameter Range 2.03 – 3.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
153226-2 Rectangular Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Type Pin
  • Contact Mating Area Plating Material None
  • Contact Termination Area Plating Material None
  • Contact Base Material Brass
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 14 – 12 AWG
1586893-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box
2029451-1 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Current Rating (Max) 7.2
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 6.35
  • Housing Color Natural
  • Operating Temperature Range -40 – 105
2029457-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon 66/6
  • Length 20.32
  • Height 27.43
  • Width 13.97
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
2178933-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Package
2178934-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 27.43
  • Width 20.32
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Plug Housing
2825072-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Shape Round
  • Contact Current Rating (Max) 19
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Post-Tin
  • Contact Termination Area Plating Material Post-Tin
  • Wire Contact Termination Area Plating Material Post-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Plating Material Tin
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .82
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.02 – 2.54
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA Rating Certified
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 16455
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Reel
  • Packaging Quantity 7000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Pin (Cap) Housing
640581-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Length 39.37
  • Height 27.43
  • Width 14.73
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
8-794815-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Black
  • Housing Material Nylon
  • Length 13.97
  • Height 27.43
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
880684-2 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Shape Round
  • Contact Current Rating (Max) 17
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Plating Material Tin
  • Wire/Cable Size 20 – 17
  • Wire/Cable Size .52 – 1.04
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 3.56
  • Accepts Wire Insulation Diameter Range 2 – 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 16455
  • Agency/Standard CSA
  • Packaging Method Reel
  • Packaging Quantity 2500
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Pin (Cap) Housing