194234-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 36
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5.08
  • Multiple Contact Types Without
  • PCB Termination Method Through Hole - Solder
  • Termination Post/Tail Length 3.69
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Standard Polarized Tail
  • Strain Relief Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Through Hole
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Polyester - GF
  • Length 26.67
  • Height 14.73
  • PCB Thickness (Recommended) .062
  • Width 7.62
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • CSA Rating Certified
  • Packaging Method Bag
  • Packaging Quantity 50
  • For Use With Plug with High Current Socket Contacts