2825380-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Plating Material Tin
  • Terminal Type Poke-In
  • Terminal Orientation Straight
  • Termination Method IDC Standard
  • Mating Retention Type Locking
  • Housing Retention Force Standard
  • Terminal Height 7.87
  • Aluminum Wire Size .45 – .5
  • Aluminum Wire Size 25 – 24
  • Lead Wire Size .5 – .8
  • Lead Wire Size 20 – 18
  • Magnet Wire Size 27 – 24
  • Magnet Wire Size .38 – .5
  • Material Thickness .4
  • Stock Thickness (Magnet Wire Side) .4
  • Overall Length 7.87
  • Identification Number 9
  • Packaging Method Reel
  • Packaging Quantity 12000
  • Comment Accepts two wires of the same gage and type.
2825382-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Strip Orientation Side Feed
  • Cavity Size Size 2
  • Plating Material Tin
  • Terminal & Splice Style Tab
  • Terminal Type Poke-In
  • Terminal Orientation Straight
  • Termination Method IDC Standard
  • Mating Retention Type Hole
  • Housing Retention Force Standard
  • Mating Tab Width 4.75
  • Mating Tab Thickness .5
  • Terminal Height 15.87
  • Aluminum Wire Size .45 – .5
  • Aluminum Wire Size 25 – 24
  • Lead Wire Size .5 – .8
  • Lead Wire Size 20 – 18
  • Magnet Wire Size 27 – 24
  • Magnet Wire Size .38 – .5
  • Material Thickness .5
  • Stock Thickness (Magnet Wire Side) .406
  • Overall Length 15.87
  • Identification Number 9
  • Packaging Method Reel
  • Packaging Quantity 8000
  • Comment Accepts two wires of the same gage and type.