63499-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 3
  • Plating Material Tin
  • Body Shape Wide
  • Terminal Type Tab
  • Termination Method IDC Standard
  • Mating Retention Type Hole
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Terminal Height 7.62
  • Magnet Wire Size .25 – .36
  • Magnet Wire Size 30 – 27
  • Material Thickness .8
  • Stock Thickness (Magnet Wire Side) .51
  • Identification Number 6
  • Packaging Method Reel
  • Packaging Quantity 6500
  • Comment Two magnet wires may be terminated in the same terminal slot if diameters are equal.
62652-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Plating Material Tin
  • Terminal Type Tab
  • Termination Method IDC Standard
  • Mating Retention Type Dimple
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Terminal Height 7.62
  • Magnet Wire Size .36 – .57
  • Magnet Wire Size 27 – 23
  • Material Thickness .8
  • Stock Thickness (Magnet Wire Side) .406
  • Overall Length 18.97
  • Identification Number 10
  • RU (UL Component Program) Approved
  • Packaging Method Reel
  • Packaging Quantity 7500
  • Comment After insertion into plastic cavity, tab portion must be bent over 45°-90° or potted in to prevent pullout when mating receptacle is disconnected.
63882-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 4
  • Plating Material Tin
  • Body Shape Wide
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Termination Method IDC Standard
  • Mating Retention Type Hole
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Terminal Height 12.83
  • Magnet Wire Size .64 – .81
  • Magnet Wire Size 22 – 20
  • Material Thickness .81
  • Stock Thickness (Magnet Wire Side) .51
  • Overall Length 24.18
  • Identification Number 18
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment After insertion into plastic cavity, tab portion can not be bent over. The body is potted in only.
63598-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 4
  • Plating Material Tin
  • Body Shape Wide
  • Terminal Type Tab
  • Termination Method IDC Standard
  • Mating Retention Type Hole
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Terminal Height 12.83
  • Magnet Wire Size .91 – 1.15
  • Magnet Wire Size 19 – 17
  • Material Thickness .8
  • Stock Thickness (Magnet Wire Side) .508
  • Overall Length 24.18
  • Identification Number 24
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment After insertion into plastic cavity, tab portion can not be bent over. The body is potted in only.
63881-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 4
  • Plating Material Tin
  • Body Shape Wide
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Termination Method IDC Standard
  • Mating Retention Type Hole
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Height 12.83
  • Magnet Wire Size 1.29 – 1.45
  • Magnet Wire Size 16 – 15
  • Material Thickness .81
  • Stock Thickness (Magnet Wire Side) .51
  • Overall Length 24.18
  • Identification Number 40
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment After insertion into plastic cavity, tab portion can not be bent over. The body is potted in only.
63064-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 4
  • Plating Material Tin
  • Body Shape Narrow
  • Terminal Type Tab
  • Termination Method IDC Standard
  • Mating Retention Type Dimple
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Terminal Height 12.83
  • Magnet Wire Size 1.29 – 1.45
  • Magnet Wire Size 16 – 15
  • Material Thickness .8
  • Stock Thickness (Magnet Wire Side) .508
  • Overall Length 24.18
  • Identification Number 40
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment After insertion into plastic cavity, tab portion must be bent over 45°-90° or potted in to prevent pullout when mating receptacle is disconnected.
62780-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Special
  • Lead Wire Size 22 – 18
  • Lead Wire Size .3 – .9
  • Plating Material Tin
  • Terminal Type Poke-In
  • Terminal Height 8.76
  • Magnet Wire Size .05 – .13
  • Magnet Wire Size 44 – 36
  • Material Thickness .254
  • Stock Thickness (Magnet Wire Side) .25
  • Overall Length 8.775
  • Identification Number 10
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment Solid or overcoated stranded lead wire only.
63273-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Plating Material Tin
  • Terminal Type Tab
  • Termination Method IDC Standard
  • Mating Retention Type Dimple
  • Mating Tab Width 4.75
  • Mating Tab Thickness .508
  • Terminal Height 7.68
  • Aluminum Wire Size 18 – 16.5
  • Magnet Wire Size .91 – 1.15
  • Magnet Wire Size 19 – 17
  • Material Thickness .508
  • Stock Thickness (Magnet Wire Side) .508
  • Identification Number 24
  • Packaging Method Reel
  • Packaging Quantity 12000
  • Comment After insertion into plastic cavity, tab portion must be bent over 45°-90° or potted in to prevent pullout when mating receptacle is disconnected.
62526-1 Magnet Wire Terminals  1
  • Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Lead Wire Size 20 – 18
  • Lead Wire Size .5 – .9
  • Plating Material Tin
  • Terminal Type Poke-In
  • Termination Method IDC Standard
  • Mating Retention Type Locking
  • Terminal Height 7.62
  • Aluminum Wire Size .32 – .45
  • Aluminum Wire Size 28 – 25
  • Magnet Wire Size .25 – .36
  • Magnet Wire Size 30 – 27
  • Material Thickness .33
  • Stock Thickness (Magnet Wire Side) .33
  • Overall Length 3.43
  • Identification Number 6
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment Solid or overcoated stranded lead wire only.
62895-1 Magnet Wire Terminals  1
  • Lead Wire Size 22 – 18
  • Stock Thickness (Magnet Wire Side) .46
  • Overall Length 9.6
  • Packaging Method Reel