1437380-4 Ribbon & Flat Cable
  • Shielded No
  • Product Type Cable
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Product Category Ribbon Cable
  • Conductor Configuration Flat
  • Number of Conductors 16
  • Number of Strands 1
  • Voltage Rating 90
  • Current Rating 1
  • Jacket Material Polyester
  • Insulation Material Polyester
  • Jacket Color Pink
  • Conductor Color Pink
  • Conductor Material Tinned Copper
  • Centerline 1.27
  • Length 30.5
  • Width 20.3
  • Height .25
  • Outside Conductor Spacing 19.05
  • Wire Size 32
  • Wire Size 278
  • Wire Size .032
  • Cable Diameter (Major) 20.3
  • Span 19.05
  • Operating Temperature Range -40 – 80
  • Packaging Quantity 30.48
  • Packaging Method Reel