2-971111-0 Sensor Cable Assemblies  1
  • Cable Type PVC
  • Product Type Flat Ribbon Cable
  • Operating Voltage 500
  • Operating Voltage 200
  • Cable Color Gray
  • Insulation Material PVC
  • Wire Color Gray
  • Overall Outside Cable Diameter .889
  • Wire Size .081
  • Wire Size 28
  • Packaging Quantity 500
  • Packaging Method Reel
1-971111-9 Sensor Cable Assemblies  1
  • Cable Type PVC
  • Product Type Flat Ribbon Cable
  • Operating Voltage 500
  • Operating Voltage 200
  • Cable Color Gray
  • Insulation Material PVC
  • Wire Color Gray
  • Overall Outside Cable Diameter .889
  • Wire Size .081
  • Wire Size 28
  • Packaging Quantity 3500
  • Packaging Method Reel
3-971111-8 Sensor Cable Assemblies  1
  • Cable Type PVC
  • Product Type Flat Ribbon Cable
  • Operating Voltage 500
  • Operating Voltage 200
  • Cable Color Gray
  • Insulation Material PVC
  • Wire Color Gray
  • Overall Outside Cable Diameter .889
  • Wire Size .081
  • Wire Size 28
  • Packaging Quantity 500
  • Packaging Method Reel
57131-6 Sensor Cable Assemblies  1
  • Cable Type Flat Ribbon Cable
  • Product Type Flat Ribbon Cable
  • Operating Voltage .027
  • Operating Voltage 150
  • Cable Color Gray
  • Insulation Material PVC
  • Wire Color Gray
  • Wire Size .05
  • Wire Size 30
  • Overall Outside Cable Diameter .686
  • Packaging Method Reel
122FJ00011 Sensor Cable Assemblies
  • Product Type Cable
  • Insulation Material FEP
  • Overall Outside Cable Diameter 5.59
04ZZXLF008 Power Cable Assemblies
  • Shielded Yes
  • Product Type Cable
  • Overall Outside Cable Diameter 6.86
  • Wire Size 22
  • Comment Cables are designated in accordance with DeviceNET Specifications, Volume 1, Rel. 2.0. DeviceNET Specifications DSE-2S6-01, 02. Additional constructions available on request.