CAT-M1-ST814A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 8.3
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489D Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 30
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-ST814B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 30
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 8.2
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-ST814 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 6.6
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-R4491 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 7.3
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying A
  • Operating Voltage 30
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 4 – 6.5
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying D
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 4 – 6.5
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying A
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 4 – 6.5
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489C Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-ST814C Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 48
  • Operating Voltage 48
  • Environmental Protection Type Elastomer Sealed
  • O-Ring Material Elastomer
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 8.2
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-ST814D Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 30
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 5.3
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-M1 Hand Tools  1
  • Crimp Form-Wire Barrel Type Closed Barrel - Other
CAT-M1-R4491A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 6.7
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-R4491B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 30
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Accepts Wire Insulation Diameter Range 8.4
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-B8722 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 50
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
T4113012081-000 Standard Circular Connectors  1
IEC 61076-2-101
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 20
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Metal
  • Accessory Color White
  • Prewired No
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Preloaded Yes
  • Position Keyed A
  • Keying A
  • Factory Installed Backshell No
  • Voltage 60
  • Shell Plating Material Nickel
  • Shell Material Copper Alloy
  • Insulation Material Polyamide 66 GF25
  • Reverse Gender Standard
  • Contact Type Male
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Alignment Keyed 45°
  • IP Water Sealing Level IP67
  • UL Flammability Rating UL 94V-0
  • Positions Unloaded None
  • Field Serviceable Yes
5-2172079-2 Standard Circular Connectors  1
IEC 61076-2-101
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Shell Size 12
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Preloaded Yes
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Polyamide
  • Reverse Gender Standard
  • Contact Layout Circular
  • Contact Type Socket
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • IP Water Sealing Level 8
  • IP Dust Sealing Level 6
5-2172075-2 Standard Circular Connectors  1
IEC 61076-2-101
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Shell Size 12
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Preloaded Yes
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Polyamide
  • Reverse Gender Reverse
  • Contact Layout Circular
  • Contact Type Pin
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
4-2172081-2 Standard Circular Connectors  1
IEC 61076-2-101
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Shell Size 12
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 5
  • Number of Power Positions 0
  • Number of Signal Positions 5
  • Preloaded Yes
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Polyamide
  • Reverse Gender Reverse
  • Contact Layout Circular
  • Contact Type Pin
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • IP Water Sealing Level 8
  • IP Dust Sealing Level 6
1838274-1 Standard Circular Connectors
IEC 61076-2-101
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 3
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 500
  • Environmental Protection Type Sealed
  • Environmental Protection With
  • Reverse Gender Reverse
  • Contact Layout Circular
  • Contact Type Socket
  • Flange Without
  • Operating Temperature Range -25 – 90
  • Packaging Quantity 50
  • Field Serviceable Yes