M5700 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/4-18 MNPT
  • Electrical Connection Custom Cable Length
  • Supply Voltage 12 – 30
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 82
  • Pressure 2
  • Operating Temperature -10 – 60
  • Overpressure 2X Rated
  • Pressure Range 0 – 30 to 15000 psi
  • Output/Span .5 – 4.5 V Ratiometric
  • Accuracy ±0.25% FSO
  • Options No Snubber