404802692043 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692040 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 47K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692038 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692037 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 4.7K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692031 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 100K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
201827-1 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Mounting Hardware Jackscrew Tip Male, Spirol Pin and Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 29.95
  • Height 4.75
  • For Use With 15,16,and 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
404802692039 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 22K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
202110-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 45°
  • Material Carbon Steel
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Cable Diameter (Max) 16.51
  • Width 29.08
  • Length 47.62
  • Height 72.26
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
404802692032 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 100
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692035 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 1K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692046 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 220
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692030 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 470K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692034 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 470
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692036 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 2.2K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692041 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 220K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692042 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 1M
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692044 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 22
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692045 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 47
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692104 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802696108 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 18.2