2213858-1 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Color Gray
  • Housing Material PBT GF
  • Wire/Cable Size 20 – 16
  • Accepts Wire Insulation Diameter Range 2.44 – 2.95
  • Operating Temperature Range -40 – 90
  • Circuit Identification Feature With
2213795-1 Solid State Lighting Connectors  1
  • Sealable Yes
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Housing Color Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
2213831-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Housing Color Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
  • Circuit Identification Feature With
2213837-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Housing Color Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
  • Circuit Identification Feature With