1274532-1 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Brass
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Screw
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type LMR-240
  • Operating Temperature Range -55 – 85
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Commercial
1274689-3 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material White Bronze
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type LMR-240
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Dielectric Material PTFE or PFA
  • Grade Military
6274532-1 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Brass
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type LMR-240
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Commercial