LR1F100R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F120R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 120
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F620R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 620
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F33R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 33
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F1K0 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F1M0 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 1M
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F510R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 510
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR0204F3K3 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 3.3K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 2
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR2F120R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 120
  • Power Rating .75
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.25 x 2.3
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR0204F2K7 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 2.7K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 2
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F2K2 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 2.2K
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F100K Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 100K
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F3R3 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 3.3
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR0204F2K2 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 2.2K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 2
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR0204F680R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 680
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 2
  • Temperature Coefficient ±100
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F221R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 221
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F68R1 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 68.1
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F3K32 Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 3.32K
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F10K Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
LR1F10R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed