170313-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Dielectric Withstanding Voltage 2000
  • Operating Voltage 30
  • Insulation Resistance 5000
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Gold
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Width .126 in
  • Height 3.7
  • Length 21
  • Insulation Diameter 1.5 – 1.95
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 1000
170485-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .126 in
  • Height 3.7
  • Length 21
  • Insulation Diameter 1.8 – 3.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 1000
170312-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Dielectric Withstanding Voltage 2000
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 11
  • Wire/Cable Size 18 – 14
  • Wire/Cable Size 1697.23 – 4302.28
  • Wire/Cable Size .86 – 2.18
  • Width .126 in
  • Height 3.7
  • Length 20.1
  • Insulation Diameter 2.25 – 3.9
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Housing PN: 172059, 172061, 172063, 172068, 172069, 172070
343347-1 Wire-to-Board Connector Housings
  • Shrouded No
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 7.84
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Columns 5
  • Number of Positions 10
  • Number of Rows 2
  • Number of Signal Positions 10
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 4
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Blindmate
  • Centerline (Pitch) 3.7
  • Housing Color Black
  • Housing Material PBT GF
  • Length 39
  • Wire/Cable Size .12 – .4
  • Height 30
  • Width 21.59
  • Wire/Cable Size 22 – 26
  • Operating Temperature Range -10 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mates to PN 343348-1
170311-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Dielectric Withstanding Voltage 2000
  • Operating Voltage 30
  • Insulation Resistance 5000
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 11
  • Wire/Cable Size 24 – 22
  • Wire/Cable Size 434.18 – 592.06
  • Wire/Cable Size .22 – .3
  • Width .126 in
  • Height 3.7
  • Length 20.1
  • Insulation Diameter 1.5 – 1.95
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment Housing PN: 172059, 172061, 172063, 172068, 172069, 172070
170484-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 11
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .126 in
  • Height 3.7
  • Length 20.1
  • Insulation Diameter 1.8 – 3.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Housing PN: 172050, 172061, 172063, 172068, 172069, 172070
170314-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Dielectric Withstanding Voltage 2000
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Drawer Style Miniature Power
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .08
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .3 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Contact Retention in Housing Crimp Snap-In
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 18 – 14
  • Wire/Cable Size 1697.23 – 4302.28
  • Wire/Cable Size .86 – 2.18
  • Width .126 in
  • Height 3.7
  • Length 21
  • Insulation Diameter 2.25 – 3.9
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • Packaging Method Reel
  • Packaging Quantity 1000
1-353581-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable No
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 18 – 16
  • Wire/Cable Size 1677.5 – 2466.9
  • Wire/Cable Size .85 – 1.25
  • Width .18 in
  • Height 4.9
  • Length 30
  • Insulation Diameter 2.73 – 3.43
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Comment Used in Connector PN X-353575-X
173032-3 Wire-to-Board Connector Housings
  • Shrouded No
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 9.9
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Columns 8
  • Number of Positions 20
  • Number of Rows 2
  • Number of Signal Positions 4
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Length 81.28
  • Wire/Cable Size .22
  • Height 26.3
  • Width 32.5
  • Wire/Cable Size 14 – 24
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5173033- Contacts - 170311, 170312, 170484, 170313, 170314, 170485
343348-1 Wire-to-Board Connector Housings
  • Shrouded No
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 7.84
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Columns 5
  • Number of Positions 10
  • Number of Rows 2
  • Number of Signal Positions 10
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 4
  • Contact Type Pin
  • Contact Transmits (Typical) Power
  • PCB Mount Retention Without
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Blindmate
  • Centerline (Pitch) 3.7
  • Housing Material PBT GF
  • Length 44
  • Wire/Cable Size .12 – .4
  • Height 18.5
  • Width 20.35
  • Wire/Cable Size 22 – 26
  • Operating Temperature Range -10 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mates to PN 343347-1
343886-1 Wire-to-Board Connector Housings
  • Shrouded No
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 7.6
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Columns 3
  • Number of Positions 6
  • Number of Rows 2
  • Number of Signal Positions 6
  • Drawer Style Miniature Power
  • Color Black
  • Contact Current Rating (Max) 4
  • Contact Type Pin
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Centerline (Pitch) 3.81
  • Housing Material PBT GF
  • Length 36.6
  • Wire/Cable Size .12 – .4
  • Height 18.5
  • Width 15.1
  • Wire/Cable Size 22 – 26
  • Operating Temperature Range -10 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Comment Mates to PN 343887-1
343887-1 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 7.6
  • Product Type Connector
  • Connector Style Plug
  • Number of Columns 3
  • Number of Positions 6
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Number of Signal Positions 6
  • Number of Power Positions 0
  • Hot Pluggable Yes
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Type Pin/Socket
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 12.7
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Nickel
  • Underplate Material Thickness .5 µm
  • Contact Design Solder Dip
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Centerline (Pitch) 3.81
  • Housing Color Black
  • Housing Material PBT GF
  • Width 18
  • Height 22.6568
  • Length 31.62
  • Operating Temperature Range -10 – 80
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tape
  • Packaging Quantity 1
  • Comment Mates to PN 343886-1
343888-1 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 9.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Plug
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Columns 3
  • Number of Positions 6
  • Number of Rows 2
  • Number of Power Positions 0
  • Number of Signal Positions 5
  • Operating Voltage 250 VAC
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Current Rating (Max) 4
  • Contact Type Pin
  • Power Contact Centerline .26 in
  • Contact Design DIP Contact
  • Power Contact Row-to-Row Spacing .389 in
  • Contact Transmits (Typical) Power
  • Tail Plating Thickness 12.7 µm
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PBT GF
  • Length 31.62
  • Height 21.6
  • Width .85 in
  • Tail Length .12 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Packaging Quantity 272
  • Comment Mates with PN 343886-1
353581-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable No
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 18 – 16
  • Wire/Cable Size 1677.5 – 2466.9
  • Wire/Cable Size .85 – 1.25
  • Width .18 in
  • Height 4.9
  • Length 30
  • Insulation Diameter 2.73 – 3.43
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Comment Used in Connector PN X-353575-X
353581-3 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable No
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 18 – 16
  • Wire/Cable Size 1677.5 – 2466.9
  • Wire/Cable Size .85 – 1.25
  • Width .18 in
  • Height 4.9
  • Length 30
  • Insulation Diameter 2.73 – 3.43
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Wire Material Type Copper
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Comment Used in Connector PN X-353575-X
5173033-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 9.9
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Columns 8
  • Number of Positions 20
  • Number of Rows 2
  • Number of Signal Positions 4
  • Operating Voltage 250
  • Color Blue
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • PCB Mount Retention Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Module
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material PBT GF
  • Length 81.28
  • Wire/Cable Size .22 – 2.18
  • Height 26.3
  • Width 25
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 173032- Contacts - 170311, 170312, 170484, 170313, 170314, 170502
5176916-1 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 11.22
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Columns 12
  • Number of Positions 24
  • Number of Rows 2
  • Number of Signal Positions 20
  • Operating Voltage 250
  • Color Blue
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 22.3
  • Contact Transmits (Typical) Power
  • Panel Mount Feature Type Bushing
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Module
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material PBT GF
  • Length 70
  • Wire/Cable Size .2 – 1.25
  • Height 30
  • Width 29.05
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
5176916-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 11.22
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Columns 12
  • Number of Positions 24
  • Number of Rows 2
  • Number of Signal Positions 20
  • Operating Voltage 250
  • Color Blue
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 22.3
  • Contact Transmits (Typical) Power
  • Panel Mount Feature Type Bushing
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Module
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material PBT GF
  • Length 70
  • Wire/Cable Size .2 – 1.25
  • Height 30
  • Width 29.05
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton