858827-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Operating Voltage 20000
  • Panel Mount Feature Type Flange with Mounting Holes
  • Panel Feedthrough No
  • Packaging Quantity 1
  • Weight 16
830395-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Operating Voltage 10000
  • Panel Mount Feature Type Flange with Mounting Holes
  • Panel Feedthrough No
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 10
  • Weight 4.2
862004-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Socket
  • Number of Positions 7
  • Operating Voltage 15000
  • Wire/Cable Size 1.29 – 1.42
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 125
  • Shielded Yes
  • Packaging Quantity 1
861647-7 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Number of Positions 7
  • Operating Voltage 27000
  • Wire/Cable Size .2 – .5
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Shielded No
  • Packaging Quantity 1
862544-1 Circular Connector Backshells & Clamps
  • Accessory Type Potting Shell/Strain Relief
  • Grade Military
  • Product Style Potting Shell
  • Shape Circular
  • Product Type Accessory
  • Cover Without
  • Number of Positions 2
  • Operating Voltage 15000
  • Body Style Straight
  • Cable Clamp Color Black
  • Material Thermoplastic Polyester
  • Cable Clamp Material Valox 420-SE-0
  • Cable Diameter (Max) .68
  • Packaging Method Package
  • Packaging Quantity 1
861253-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 15000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough No
  • Packaging Quantity 40
  • Weight 3
863024-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug
  • Number of Positions 7
  • Operating Voltage 27000
  • Wire/Cable Size .2 – .5
  • Shielded No
  • Packaging Quantity 1
5-862197-3 Circular Power Connectors
  • Product Type Lead Assembly
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 20000
  • Reverse Gender Standard
  • Wire/Cable Size 18 – 16
  • Panel Mount Feature Type Flange with Mounting Holes
  • Mating Retention With
  • Accepts Wire Insulation Diameter Range 4.7
  • Shielded No
  • Packaging Quantity 100
861252-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 10000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough Yes
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 40
  • Weight 2
5-861257-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 40000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough No
  • Packaging Quantity 1
  • Weight 32
5-861256-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 30000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough No
  • Packaging Quantity 4
  • Weight 20
861611-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Number of Positions 1
  • Operating Voltage 20000
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Shielded No
  • Packaging Quantity 50
830178-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Operating Voltage 10000
  • Panel Feedthrough No
  • Assembly Length 15.7
  • Pigtail Length 3
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 40
  • Weight 1.2
863023-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug and Receptacle
  • Number of Positions 6
  • Operating Voltage 27000
  • Wire/Cable Size .8 – 1.4
  • Shielded No
  • Packaging Quantity 1
859113-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug
  • Number of Positions 1
  • Operating Voltage 15000
  • Positive Stop Ferrule Without
  • Panel Feedthrough Yes
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Packaging Quantity 40
1-849587-9 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Operating Voltage 40000
  • Panel Feedthrough No
  • Packaging Quantity 4
  • Weight 17
443067-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Socket
  • Seal Type Hermetically Sealed
  • Operating Voltage 40000
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Panel Feedthrough No
  • Packaging Quantity 4
445159-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Socket
  • Operating Voltage 5000
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Panel Feedthrough Yes
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
445162-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Contact Type Socket
  • Operating Voltage 5000
  • Positive Stop Ferrule Without
  • Wire/Cable Size .3 – .4
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Assembly Length 304.8
  • Pigtail Length 9.65
  • Shielded No
  • Packaging Quantity 20
449690-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 20000
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Panel Feedthrough No
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 12