CAT-C779-Q402 Splices  1
  • Product Type Wire Splice
  • Sealable No
  • Splice Type In-line
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Capacity 2
  • Operating Voltage 400 VDC
  • Current Rating 15
  • Button Color Blue
  • Splice Features End Feed
  • Splice Material Phosphor Bronze
  • Terminal & Splice Style Splice
  • Wire Insulation Support With
  • Wire Size .34 – .52
  • Wire Insulation Diameter (Max) 2.85
  • Barrel Inside Diameter 4.5
  • Overall Length 36.4
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated F1
  • Heavy Duty No
  • Government Qualified No
  • UL Flammability Rating UL 94V-0
  • Agency/Standard IEC
  • Agency/Standard Number IEC 60988-2-3
  • Packaging Method Box
  • Comment UL
CAT-SCH691-R819B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating DC 600
  • Coil Resistance 14
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 6
  • Contact Limiting Making Current 16
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material W + AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Flip-Flop Contacts
  • Relay Mounting Type Printed Circuit Board
  • Length 29.1
  • Insulation Clearance Class 5 – 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 6
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
CAT-L6267-B2125C Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • Mating Alignment With
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Wire/Cable Size 16 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 500
CAT-L6267-B2125B Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • Mating Alignment With
  • Centerline (Pitch) 4.5
  • Housing Color Natural
  • Wire/Cable Size 16 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 500
CAT-L6267-B2125A Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • Mating Alignment With
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Wire/Cable Size 16 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 250
3-794624-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54 – 7.62
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Wire/Cable Size 100.5 – 1022
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • Length 12.86
  • Height 8.11
  • PCB Thickness (Recommended) 1.57
  • Width 6.86
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Tray
  • Packaging Quantity 150
2-2834074-2 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
2-2834074-3 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
5-794638-4 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 24
  • PCB Mount Orientation Vertical
  • Number of Power Positions 24
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.56
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Length 43.04
  • PCB Thickness (Recommended) 1.6
  • Width 6.86
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 175
2-1445098-2 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material High Temperature Nylon
  • PCB Thickness (Recommended) .062
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 350
  • For Use With Receptacle Housing
5-794628-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 20
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 20
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Wire/Cable Size 100.5 – 1022
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.5
  • PCB Mount Retention Type Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • PCB Thickness (Recommended) 1.6
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 150
  • For Use With Dual Row Receptacle Housing
3-2834074-2 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
3-2834074-3 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
3-794627-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54 – 7.62
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Wire/Cable Size 100.5 – 1022
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Length 12.86
  • Height 8.11
  • PCB Thickness (Recommended) 1.57
  • Width 7.37
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 150
3-794678-6 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 6
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • PCB Thickness (Recommended) 1.57
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 286
  • For Use With Dual Row Receptacle Housing
4-794625-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Thickness 3.81
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.43
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • PCB Thickness (Recommended) 1.6
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 150
  • For Use With Receptacle Housing
2154828-1 Power Cable Assemblies
  • Cable Assembly Category Power
  • Cable Assembly Type Economy Power II
  • Neutral Wire Size 18
  • Strain Relief Without
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Sealed No
  • Configuration Single-Ended
  • Number of Positions 2
  • LVDC Grid Interconnect No
  • Keyed Yes
  • Color Black, Red
  • Cable Exit Angle 180°
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Pre-Tin
  • Housing Material PBT
  • Housing Color Natural
  • Wire Size .823
  • Wire Size 18
  • Operating Temperature Range -30 – 105
  • Flammability Rating UL 94V-0
  • Packaging Method Bag
  • CLOUDSPLITTER No
3-794629-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to PC Board Surface Mount
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Type Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Boardlock Material Phosphor Bronze
  • PCB Thickness (Recommended) 1.57
  • Insulation Diameter (Max) 1.52
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 150
  • For Use With Dual Row Receptacle Housing
2-794617-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 22
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon 66/6
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
1445022-5 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon 66/6
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Tray
  • Packaging Quantity 2000