176759-1 Connector Contacts
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Lattice Contact Mating Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Base Material Brass
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .12 – .35 mm²
  • Insulation Diameter .9 – 2
  • Packaging Method Reel
  • Packaging Quantity 5000
176762-1 Rectangular Connector Housings
  • Connector Style Plug
  • Sealable No
  • Product Type Housing
  • Number of Positions 12
  • Operating Voltage 250
  • Color Gray
  • Material Nylon
  • Housing Material Nylon
  • Housing Color Gray
  • Width 21.3
  • Height 21.9
  • Length 21.9
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Bag
176765-1 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 28
  • Number of Rows 4
  • Cable Clamp Material Steel
  • Cable Exit Angle 180°
  • Lock Lever Material Stainless Steel
  • Screw Material Steel
  • Housing Material Nylon
  • Cable Outside Diameter 10.6
  • Packaging Method Box
  • Packaging Quantity 25
176766-1 Rectangular Caps & Covers
  • Accessory Type Dust Cover
  • Product Type Accessory
  • Cover Material 66 Nylon
  • Material 66Nylon
  • Color Gray
  • For Use With Cap: 176760
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 600
  • Packaging Method Bag
176758-1 Connector Contacts
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Brass
  • Lattice Contact Mating Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Base Material Brass
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .5 – 1.42 mm²
  • Insulation Diameter 2 – 3.3
  • Packaging Method Reel
  • Packaging Quantity 4000
176761-1 Rectangular Connector Housings
  • Connector Style Receptacle
  • Sealable No
  • Product Type Housing
  • Number of Positions 28
  • Operating Voltage 250
  • Color Gray
  • Material PBT
  • Housing Material PBT
  • Housing Color Gray
  • Width 37
  • Height 34.1
  • Length 62.5
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
176763-1 Rectangular Connector Housings
  • Connector Style Plug
  • Sealable No
  • Product Type Housing
  • Number of Positions 28
  • Operating Voltage 250
  • Color Gray
  • Material Nylon
  • Housing Material Nylon
  • Housing Color Gray
  • Width 21.3
  • Length 33.5
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Bag
176764-1 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 250
  • Cable Clamp Material Steel
  • Cable Exit Angle 180°
  • Lock Lever Material Stainless Steel
  • Screw Material Steel
  • Cable Outside Diameter 8.99
  • Operating Temperature Range -20 – 105
  • Packaging Method Box
  • Packaging Quantity 25
176764-2 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 250
  • Cable Clamp Material Thermoplastic
  • Cable Exit Angle 180°
  • Lock Lever Material Stainless Steel
  • Screw Material Steel
  • Cable Outside Diameter 8.99
  • Operating Temperature Range -20 – 105
  • Packaging Method Box
  • Packaging Quantity 25
176764-3 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 250
  • Color Gray
  • Cable Clamp Material Steel
  • Cable Exit Angle 90°
  • Screw Material Steel
  • Cable Outside Diameter 9.4
  • Operating Temperature Range -20 – 105
  • Packaging Method Box
  • Packaging Quantity 25