1018563-2 Street Lighting Connectors  1
EN 50483-4 NFC 33 041
  • Piercing (Main & Tap) Yes
  • Piercing Blade Base Material Tinned Copper
  • Technology Piercing
  • Product Family Insulation Piercing Connector
  • Number of Bolts 2
  • Voltage Class ≤ 1
  • Conductor Insulation XLPE
  • Current Rating 63
  • Weight 48
  • Shear Head Breaking Torque 7
  • Shear Head System Yes
  • Conductor Range (Main) 16 – 70
  • Conductor Range (Tap) 1.5 – 6
  • Shear Head Size (Across Flats) 10
  • Wire Insulation Thickness (Max) 1.8
  • Overhead Yes
  • Application Type Street Lighting Connection
  • Standard Reference NFC 33 020/EN 50483-4
  • Product Availability EMEA
  • Installation Temperature Range -20 – 55