2174217-2 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying A
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 215°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30
  • Product Type Epoxy/Polyamide Two-Part Paste
  • System 25
  • Color (Supplied) Black
  • Heat Resistance Temperature (Max) 150
  • Packaging Method Dual Pack
  • Packaging Quantity 5
  • Curing Method 20 °C for 24 hr
  • Pot Life 90
  • Comment 2-Part Epoxy
1828618-1 ODVA LC Connectors
  • Product Type Connector
  • Mode Multimode
  • Connector Style Duplex
  • Housing Color Black
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire/Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Strain Relief With
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
1828619-1 ODVA LC Connectors
  • Product Type Connector
  • Mode Multimode
  • Connector Style Duplex
  • Housing Color Black
201092-4 Rectangular Connector Hardware
  • Thread Size 4-40 UNC-2A
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Finish None
  • Jackscrew Material Stainless Steel
  • Length 20.62
  • Width 5.72
  • Height 5.72
  • For Use With Turnable Jackscrew
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
2-330311-1 RF Connectors
  • Connector Interface Mini Threaded
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Termination Method to Wire & Cable Crimp
  • Cable Type 21-596
  • Dielectric Material Fluoropolymer
1738965-1 Backplane Fiber Optics
  • Product Type Connector Kit
  • Connector Type LuxCis Termini
  • Number of Positions 24
  • Housing Color Beige
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -15 – 70
  • Comment For LuxCis Optical Termini - Sold Separately