KPSI 27 Water-Level Sensors  1
  • Sensor Type Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Supply Voltage 9 – 28
  • Port Material 316 SS
  • Pressure Range 0 – 1 to 2000 psi
  • Output/Span 0 – 10 V
  • Accuracy ± .25% FS
  • Operating Temperature -20 – 60
  • Overpressure 2X FS
  • Options Lightning Protection