3521-LABKIT Surface Mount Resistors
  • Product Type Fixed Resistor
  • Dimensions 1 x .5 x .35
RN/0402-MID-LAB-KIT Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0402
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1 x .5 x .3
RN/0603-MID-LAB-KIT Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Accessory Type Precision Resistor Kit
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
RN/0805-MID-LAB-KIT Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Accessory Type Precision Resistor Kit
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55