KC-11 High Voltage Relays
  • RF Rated Yes
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 250
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 50
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-18 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 180
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
HEX40-KC-00-11-A2-1 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX40-KC-00-17-A6-1-DS Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX40-KC-30-11-A2-1 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX40-KC-90-15-A5-2 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX40L-KC-45-09-A1-1 Screened Backshells & Adapters
  • Adapter Angle 45
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Anodized, per MIL-A-8625, TYPE II, Class 2
HEX40L-KC-90-09-A1-1 Screened Backshells & Adapters
  • Adapter Angle 90
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Anodized, per MIL-A-8625, TYPE II, Class 2
KC-12/12VDC High Voltage Relays
  • RF Rated Yes
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 48
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-14 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 180
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Flanged
KC-16 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 180
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 12
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-18/115VDC High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 115
  • Coil Resistance 2900
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-18/12VDC High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 48
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-38/12VDC High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching No
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 24
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 15
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded
KC-8/12VDC High Voltage Relays
  • RF Rated Yes
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 48
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Flanged
HEX40-KC-45-15-A5-1 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX54-KC-00-09-A1-1 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX54-KC-00-15-A5-1 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
KC-11/115VDC High Voltage Relays
  • RF Rated Yes
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 115
  • Coil Resistance 3500
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 50
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded