CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Strain Relief No
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Length 96.3
  • Packaging Method Kit
  • Serviceable No
CAT-T4827-B128 Automotive Connector Caps & Covers  1
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 300
  • Serviceable Yes
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Contact Termination Area Plating Material Gold (Au)
  • Wire Insulation Diameter 2.2 – 3
  • Agency/Standard DIN 72 551 Part 6
  • Packaging Quantity 3700
  • Packaging Method Reel
CAT-M9194-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Row-to-Row Spacing 4
  • Strain Relief No
  • Blank Cavity Position 0
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 36
  • Width 45.9
  • Length 52.5
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
  • Packaging Quantity 40
  • Serviceable Yes
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 35
  • Mounting Holes Without
  • Locking Interface With
  • PCB Mount Retention Without
  • Width 15
  • Length 114
  • Profile Height from PCB 22.1
  • Packaging Quantity 300
  • Packaging Type Carton
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Sections 1
  • Number of Signal Positions 24
  • Mounting Holes With
  • Locking Interface With
  • PCB Mount Retention Type Mounting Holes
  • PCB Mount Retention With
  • PCB Thickness (Recommended) .8 – 1.6
  • Width 48.1
  • Length 105.3
  • Profile Height from PCB 27.4
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 42
  • Packaging Type Loose Piece
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 54
  • Mounting Holes With
  • Locking Interface Without
  • PCB Mount Retention Without
  • Profile Height from PCB 22.1
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 125
  • Packaging Type Carton
965053-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 12
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Serviceable Yes
1452317-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable No
  • Number of Positions 16
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 15
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 350
  • Serviceable Yes