5-1634532-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Number of Ports 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Zinc Alloy
  • Body Shape Circular
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • For Use With ZDC/BNC Connector
  • Packaging Method Tray
1-1478039-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Plating Material Silver
  • Body Style Tee
  • Body Material Brass
  • Gasket Color White
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1-1337458-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Military Style Number UG-274A/U
1-1337458-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Gasket Color White
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Gasket Material Silicone Rubber
6-1337458-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Military Style Number UG-274A/U