CAT-C8114-J101 Multi-Function Inlet Filters  1
  • Ground Option None
  • Filter Type Power Entry Module
  • Switch Type None
  • Input Type IEC
  • Output Type .045" Connector Block
  • Filtered No
  • Type of Connector IEC 320/C-14
  • Ground Choke Option No
  • Voltage Selection 2-Voltage
  • Fuse Options Fuse Holder
  • Input Voltage Select Dual AC (Series/Parallel)
  • Leakage Current (Max) (120VAC, 60Hz) 2
  • Leakage Current (Max) (250VAC, 50Hz) 5
  • Current Rating 6
  • Voltage (Max) 250
  • Mount Angle Right Angle
  • Mount Style Snap-In
  • Operating Temperature Range -10 – 40