CAT-R472-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Coaxial Cable
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .22 – .5
  • Wire Size Search 1
  • Wire Size Search .22
  • Wire Insulation Diameter 9.6 – 15.8
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 150
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1-1991226-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 31.2
  • Width 42.4
  • Length 56.1
  • Operating Temperature Range -40 – 140
  • Degree of Protection IP6K9K
  • Packaging Method Tray
  • Packaging Quantity 144
  • Connector Position Assurance Capable No
  • Serviceable No
1719826-7 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silopren LSR 3485/35
  • Color Gray
  • Cavity Diameter 25.9
  • Cable Insulation Diameter 13.6
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 200
  • Shore A Hardness 31
2141810-4 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Sealable No
  • Material Steel
2141783-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief Yes
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 40.6
  • Width 49
  • Length 120
  • Operating Temperature Range -40 – 140
  • Packaging Method Tray
  • Packaging Quantity 48
  • Connector Position Assurance Capable No
  • Serviceable No
2141784-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 38
  • Width 41.1
  • Length 87
  • Operating Temperature Range -40 – 140
  • Packaging Method Tray
  • Packaging Quantity 64
  • Serviceable No
2141810-2 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Wire
  • Material Steel
2141810-3 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Wire
  • Material Steel
1719826-5 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Other
  • Color Blue
  • Cable Insulation Diameter 12.2 – .6
  • Operating Temperature Range -40 – 170
  • Packaging Method Box
  • Packaging Quantity 1
  • Shore A Hardness 30
2141809-3 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Board
  • Material Aluminium
1719826-6 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Red
  • Cable Insulation Diameter 14.4
  • Operating Temperature Range -40 – 170
  • Packaging Method Box
  • Packaging Quantity 1
  • Lubricant Content No
1-1991225-6 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Material PA GF
  • Color Orange
  • UL Flammability Rating None
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable No
1-1670816-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 1000
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 50
  • Width 54.5
  • Length 60
  • Operating Temperature Range -40 – 170
  • Packaging Method Box
  • Packaging Quantity 252
  • Serviceable No
1-2208025-1 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA GF
  • Color Black
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 100
  • Serviceable No
1-2208025-2 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA GF
  • Color Black
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 100
  • Serviceable No
1587525-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PA GF
  • Color Orange
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
1587525-2 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PA GF
  • Color Orange
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
1587525-3 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PA GF
  • Color Orange
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
1587530-1 Automotive Seals & Cavity Plugs
  • Seal Type Cable Seal
  • Material Silicone
  • Color Yellow
  • Packaging Method Package
  • Packaging Quantity 1000
  • Shore A Hardness 30
  • Lubricant Content No
1587530-2 Automotive Seals & Cavity Plugs
  • Seal Type Other
  • Material Silicone
  • Color Green
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 2000