1776606-1 Terminal Blocks
  • Block Type Standard
  • Number of Circuits 25
  • Current Rating 10
  • Voltage Rating 300
  • Contact Plating Material Gold
  • Contact Base Material Copper Alloy
  • Screw Size 3M
  • Screw Base Material Brass
  • Screw Plating Material Nickel
  • Centerline (Pitch) 5.08
  • Housing Color Black
  • Housing Material Thermoplastic Polyester
  • Wire Size 22 – 14
  • UL Flammability Rating UL 94V-0
2M25DSM Terminal Blocks
  • Block Type Standard
  • Number of Circuits 25
  • Current Rating 10
  • Voltage Rating 300
  • Contact Plating Material Gold
  • Contact Base Material Copper Alloy
  • Screw Size 3M
  • Screw Base Material Brass
  • Screw Plating Material Nickel
  • Housing Color Black
  • Housing Material Thermoplastic Polyester
  • Wire Size 22 – 14
  • Temperature (Max) 120
  • UL Flammability Rating UL 94V-0
2M37DSM Terminal Blocks
  • Block Type Standard
  • Number of Circuits 37
  • Current Rating 10
  • Voltage Rating 300
  • Contact Plating Material Gold
  • Contact Base Material Copper Alloy
  • Screw Size 3M
  • Screw Base Material Brass
  • Screw Plating Material Nickel
  • Housing Color Black
  • Housing Material Thermoplastic Polyester
  • Wire Size 22 – 14
  • Temperature (Max) 120
  • UL Flammability Rating UL 94V-0