2106431-1 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 5.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 5.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
1-2106431-1 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 5.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 5.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
1-2106431-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
1-2106431-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
1-2106431-4 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 17.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 17.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
1-2106751-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
1-2106751-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2-2106431-1 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 5.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 5.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2-2106431-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2-2106431-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2-2106431-4 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 17.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 17.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2-2106751-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2-2106751-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2-2106751-4 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 17.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 1.7
  • Post-Mating Assembly Measurement 17.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2106431-2 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2106431-3 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2106431-4 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 17.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 17.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
2106751-2 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2106751-3 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 13.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2106751-4 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Tin
  • Contact Layout Staggered
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 17.7
  • Width 7.75
  • Height 5.8
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 17.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape