1-106507-2 PCB D-Sub Connectors
PRODUCT

Connectors

-

PCB D-Sub Connectors

25P.HDP20 REC.ASSY. - 1-106507-2

  • TE Internal Number: 1-106507-2

active
  • Connector Style Receptacle
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Right Angle
  • Shell Type Front Metal Shell
  • Grounding Indents Without
  • Sealed No
  • Product Type Connector
  • Grounding Straps With
  • Footprint 10.31
  • Applies To Printed Circuit Board
  • Number of Positions 25
  • Number of Rows 2
  • Performance Level Level 2
  • Preloaded Yes
  • Color Black
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Post Size .7
  • Contact Mating Area Plating Material Gold Flash
  • Solder Tail Contact Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.2
  • Grounding Clips Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • PCB Mount Alignment With
  • Boardlock Plating Material Tin
  • Panel Mount Retention Without
  • Mating Retention Type Threaded Inserts
  • Boardlock Material Phosphor Bronze
  • Mating Alignment With
  • Centerline 2.77
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.57
  • UL Flammability Rating UL 94V-0
  • Approved Standards DIN 41652
  • Packaging Method Tray
  • Packaging Quantity 30
  • Installation Height 7.3
1-1102002-7 Rectangular Connector Hoods
PRODUCT

Connectors

-

Rectangular Connector Hoods

HA.64.STS-GR.1.29.G - 1-1102002-7

  • TE Internal Number: 1-1102002-7

active
  • Accessory Type Hood
  • Product Type Accessory
  • HTS Housings and Hoods Yes
  • Thread Size PG29
  • Product Size 11
  • Entry Style Side
  • Color Gray
  • Material Die Cast Aluminum
  • Locking Device Type Side Clip
  • Locking Device Location Housing Bottom
  • Length 131
  • Width 89
  • Height 105
  • Corrosion Protected No
  • Packaging Method Box
  • Packaging Quantity 3
1-1102009-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.64.AGD-LB - 1-1102009-2

  • TE Internal Number: 1-1102009-2

active
  • Sealed Yes
  • Product Size 11
  • Series Number 64
  • Product Type Housing
  • Connector Type Housing Kit
  • Seal Material Neoprene
  • Sealable Yes
  • Color Silver Gray
  • Seal Type Profile
  • Material Aluminum
  • Seal Color Black
  • Housing Material Aluminum
  • Housing Color Gray
  • Length 165
  • Height 37
  • Width 90
  • Packaging Method Loose Piece
  • Packaging Quantity 3
1-1102103-7 Rectangular Connector Hoods
PRODUCT

Connectors

-

Rectangular Connector Hoods

HA.3.STW.1.11.Z - 1-1102103-7

  • TE Internal Number: 1-1102103-7

  • Alias ID: 451566-000

  • Alias ID: HTSS-1-1102103-7

active
  • Accessory Type Hood
  • Product Type Accessory
  • HTS Housings and Hoods Yes
  • Thread Size PG11
  • Product Size 1
  • Entry Style Side
  • Color Gray
  • Material Die Cast Zinc Alloy
  • Locking Device Type Side Clip
  • Locking Device Location Housing Bottom
  • Length 26.5
  • Width 26.5
  • Height 49
  • Corrosion Protected No
  • Packaging Method Loose Piece
  • Packaging Quantity 10
1-1102105-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.3.AG-LB - 1-1102105-2

  • TE Internal Number: 1-1102105-2

  • Alias ID: 941132-000

  • Alias ID: HTSS-1-1102105-2

active
  • Sealed Yes
  • Product Size 1
  • Product Type Housing
  • Seal Material Neoprene
  • Sealable Yes
  • Color Silver Gray
  • Seal Type Profile
  • Material Die Cast Zinc Alloy
  • Seal Color Black
  • Housing Material Zinc Die Cast
  • Housing Color Gray
  • Length 40
  • Height 23
  • Width 28
  • Packaging Method Box
  • Packaging Quantity 10
1-1102107-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.3.AGW-LB - 1-1102107-2

  • TE Internal Number: 1-1102107-2

  • Alias ID: CB6678-000

  • Alias ID: HTSS-1-1102107-2

active
  • Sealed Yes
  • Product Size 1
  • Product Type Housing
  • Seal Material Neoprene
  • Sealable Yes
  • Color Silver Gray
  • Seal Type Flange
  • Material Die Cast Zinc Alloy
  • Seal Color Black
  • Housing Material Zinc Die Cast
  • Housing Color Gray
  • Length 40
  • Height 25.5
  • Width 28
  • Packaging Method Box
  • Packaging Quantity 10
1-1102120-7 Rectangular Connector Hoods
PRODUCT

Connectors

-

Rectangular Connector Hoods

HA.10.STO.1.16.G - 1-1102120-7

  • TE Internal Number: 1-1102120-7

  • Alias ID: AMPS-1-1102120-7

  • Alias ID: CE0597-000

active
  • Accessory Type Hood
  • Product Type Accessory
  • HTS Housings and Hoods Yes
  • Thread Size PG16
  • Product Size 2
  • Entry Style Top
  • Color Gray
  • Material Die Cast Aluminum
  • Locking Device Type Side Clip
  • Locking Device Location Housing Bottom
  • Length 63.1
  • Width 29
  • Height 57.2
  • Corrosion Protected No
  • Packaging Method Box
  • Packaging Quantity 5
1-1102121-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.10.AG-LB - 1-1102121-2

  • TE Internal Number: 1-1102121-2

  • Alias ID: 180358-000

  • Alias ID: HTSS-110212112

active
  • Sealed Yes
  • Product Size 2
  • Series Number 10
  • Product Type Housing
  • Connector Type Housing Kit
  • Seal Material Neoprene
  • Sealable Yes
  • Color Silver Gray
  • Seal Type Flange
  • Material Aluminum
  • Seal Color Black
  • Housing Material Aluminum
  • Housing Color Gray
  • Length 81
  • Height 28
  • Width 30
  • Packaging Method Loose Piece
  • Packaging Quantity 5
1-1102122-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.10.AGD-LB - 1-1102122-2

  • TE Internal Number: 1-1102122-2

  • Alias ID: 830742-000

  • Alias ID: HTSS-110212212

active
  • Sealed Yes
  • Product Size 2
  • Series Number 10
  • Product Type Housing
  • Connector Type Housing Kit
  • Seal Material Neoprene
  • Sealable Yes
  • Color Silver Gray
  • Seal Type Profile
  • Material Aluminum
  • Seal Color Black
  • Housing Material Aluminum
  • Housing Color Gray
  • Length 81
  • Height 27
  • Width 29
  • Packaging Method Box
  • Packaging Quantity 5
  • Comment With metal cover
1-1102124-2 Rectangular Connector Housings
PRODUCT

Connectors

-

Rectangular Connector Housings

HA.10.SG-LB.1.16.Z - 1-1102124-2

  • TE Internal Number: 1-1102124-2

  • Alias ID: AMPS-1-1102124-2

  • Alias ID: CE0598-000

active
  • Product Size 2
  • Product Type Housing
  • Color Silver Gray
  • Material Aluminum
  • Housing Material Aluminum
  • Housing Color Gray
  • Length 80.5
  • Height 47
  • Width 50
  • Packaging Method Box
  • Packaging Quantity 5