1-1546405-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Profile Low
  • Seal Material Vition Rubber
  • Housing Color Black
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Bag
  • Packaging Quantity 1
  • Coupling Nut Material Acrylonitrile-Butadiene-Styrene (ABS)
  • Thread Size 1-14 UN-2A
5-2120871-1 RJ45 Connectors
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Vertical
  • Wiring Pattern Universal
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Entry Location Bottom
  • Housing Color Black
  • Wire Size 22 – 26
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Method Blister
  • Packaging Quantity 1
1546413-3 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Vition Rubber
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Material Acrylonitrile-Butadiene-Styrene(ABS)
  • Connector Shape Circular
  • Operating Temperature Range -20 – 80
  • Shielded Yes
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/backside RJ45 jack.
  • Coupling Nut Material Acrylonitrile-Butadiene-Styrene (ABS)
  • Thread Size 1-14
1776900-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Package
  • Packaging Quantity 1
  • Coupling Nut Material Brass
1811689-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Elastomer
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Shielded Yes
  • IP Rating IP67
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
1546877-1 Circular RJ45 Connectors
IEC 60603-7-4
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination Yes
  • Operating Temperature Range -55 – 150
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Additional Features Category 5 Cable
1-2120871-1 RJ45 Connectors  1
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • Wiring Pattern T568A/T568B
  • Shield Plating Material Nickel over Copper
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Cutoff With
  • Cover Color Black
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Wire & Cable Termination Method Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Wire Size 24 – 22
  • Cable Diameter Range 9
  • Solid Wire Range 24 – 22
  • Stranded Wire Range 24
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • Performance Category Cat 6A
  • Packaging Method Blister
  • Packaging Quantity 1
1546908-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination Yes
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Additional Features Category 5 Cable
1986280-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Material Brass
2201061-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Shield Material Phosphor Bronze
  • Shield Plating Material Nickel
  • Shield Plating Finish Semi-Bright
  • PCB Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Without
  • Mating Retention Type Mating Connector Lock
  • Entry Location Top
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 17.83
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 230
1827585-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Panel Ground Location Top and Side
  • Shield Material Phosphor Bronze
  • Shield Plating Material Tin over Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Top Left) Clear
  • LED Color (Top Right) Clear
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • PCB Termination Method Through Hole - Solder
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 13.44
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
1546414-4 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Connector Shape Circular
  • Wire Size .14
  • Wire Size 26
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/patch cord, check drawing.
  • Additional Features Category 5 Cable
  • Thread Size 1-14 UNC
1738601-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Material Brass
1-1546409-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Bag/Box
  • Packaging Quantity 1
  • Thread Size 1-14 UNC
1-1546411-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern T568A
  • Seal Material Nitrile Rubber
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Additional Features Category 5 Cable
  • Thread Size 1-14 UNC
1-2120875-1 RJ45 Connectors  1
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Shield Plating Finish Matte
  • Cutoff With
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Wire & Cable Termination Method Insulation Displacement Crimp (IDC)
  • Housing Color Gray
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Range 22 – 26
  • Stranded Wire Range 22 – 26
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Method Blister
  • Packaging Quantity 1
1546641-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connectors & Connector Components Type Accessory
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Contact Mating Area Plating Material Gold
  • Housing Material Acrylonitrile-Butadiene-Styrene(ABS)
  • Connector Shape Circular
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Thread Size M-40 x 1.5
1776186-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination No
  • Operating Temperature Range -55 – 105
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Method Bag
  • Packaging Quantity 1
1986172-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination No
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Bag
  • Packaging Quantity 1
1987674-1 Circular Ethernet Hardware
IEC 60603-7-5
  • Modular Jacks & Plugs Accessory Type Frame Kit (Push Pull)
  • Modular Jacks & Plugs Products Accessories
  • Frame Kit Type SL-Series 110 Connect Jack
  • Wiring Pattern Cat 5
  • Seal Material EPDM
  • Shielded Yes
  • IP Rating IP65/67
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Frame, Push-Pull