1987236-3 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Material Polycarbonate GF
  • Wire Size .12
  • Wire Size 26
  • Operating Temperature Range -40 – 70
  • Shielded No
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Box
  • Packaging Quantity 50
  • Cable Entry 45°
  • Comment Variable cable outlet orientations.
1903526-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Material Nylon
  • Wire Size .3 – .4
  • Wire Size 22 – 22
  • Shielded Yes
  • IP Rating IP20
  • Packaging Method Box & Tray
  • Packaging Quantity 1
  • Cable Entry Straight
1903527-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Material Nylon
  • Wire Size .12 – .15
  • Wire Size 26
  • Shielded Yes
  • IP Rating IP20
  • Packaging Method Box & Tray
  • Packaging Quantity 1
  • Cable Entry Straight
2201061-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Shield Material Phosphor Bronze
  • Shield Plating Material Nickel
  • Shield Plating Finish Semi-Bright
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Without
  • Mating Retention Type Mating Connector Lock
  • Entry Location Top
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 17.83
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 230
  • Packaging Method Box & Tray
1827585-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Panel Ground Location Top and Side
  • Shield Material Phosphor Bronze
  • Shield Plating Material Tin over Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Top Left) Clear
  • LED Color (Top Right) Clear
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 13.44
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
1-2301994-0 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.63
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
1-2301994-1 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 4
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Low
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) Green/Orange
  • LED Color (Top Right) Yellow
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 0
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 11.3
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
1-2301994-2 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • LED Color (Bottom Left) Green/Yellow
  • LED Color (Bottom Right) Green/Yellow
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.63
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
1987236-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Material Polycarbonate GF
  • Wire Size .3 – .4
  • Wire Size 22 – 22
  • Shielded No
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Carton
  • Packaging Quantity 1
  • Cable Entry 45°
  • Comment Variable cable outlet orientations.
1987328-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Material Nylon
  • Wire Size .129 – .16
  • Wire Size 26 – 25
  • Shielded Yes
  • IP Rating IP20
  • Packaging Method Bag
  • Packaging Quantity 10
  • Cable Entry Straight
2229093-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 8
  • Preloaded Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 2.2
  • Panel Mount Feature Without
  • PCB Mount Retention Without
  • Mating Connector Lock With
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.6
  • Housing Material Temperature High
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
2301994-1 RJ45 Connectors  1
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.8
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-2 RJ45 Connectors  1
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.83
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-3 RJ45 Connectors  1
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.8
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-5 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.8
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-7 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.63
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301997-7 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Port
  • Port Matrix Configuration 2 x 1
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Number of Panel Ground Tabs 0
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted (Top) / Standard (Bottom)
  • Profile Standard
  • LED Color (Bottom Left) Green/Orange
  • LED Color (Bottom Right) Green
  • LED Color (Top Left) Green/Orange
  • LED Color (Top Right) Green
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location -4.57
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 25.79
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 40
  • Packaging Method Tray
  • Additional Features Dust Cover
  • Shield Panel Ground Type Shield has bottom panel grounds.
1-2301994-3 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) Yellow
  • LED Color (Top Right) Green
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.8
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2120892-1 RJ45 Connectors  1
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Termination Style Toolless
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Profile Standard
  • Grounding Tab Plating Material Tin over Copper
  • Shield Plating Finish Tin
  • Cutoff With
  • Cover Color Black
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Range 22 – 26
  • Stranded Wire Range 22 – 26
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
  • Comment Wiring Pattern: ProfiNet 2x2
2301994-4 RJ45 Connectors  1
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.5
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.