3-2120871-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Boot Color Beige
  • Connector Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
3-2120864-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Boot Color Beige
  • Connector Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
3-2120875-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Multimode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Boot Color Beige
  • Connector Color Beige
  • Housing Color Beige
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
2-2120864-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Singlemode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Boot Color Blue
  • Connector Color Blue
  • Housing Color Blue
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
2-2120871-1 LC Connectors
  • System LIGHTCRIMP
  • Mode Singlemode
  • Connector Style Duplex
  • Pre-Polished No
  • Fiber Type OM2
  • Endface Geometry PC
  • Epoxyless No
  • Boot Color Blue
  • Connector Color Blue
  • Housing Color Blue
  • Fiber Diameter 125
  • Outside Cable Diameter 4.8 – 8
  • Packaging Method Blister
  • Packaging Quantity 1
2172038-1 Circular RJ45 Connectors
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Silicone Rubber
  • Housing Color Beige
  • Housing Material PBT
  • Connector Shape Circular
  • UL Flammability Rating UL 94V-0