1-1546451-3 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Accessory
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Circular
  • Boot Without
  • Configuration Double-Ended
  • Wiring Pattern RJ45
  • Cable Construction PVC Stranded
  • Wire Size 24
  • Wire Size 404
  • Wire Size .205
  • Operating Temperature Range -20 – 80
  • Packaging Method Package
  • Cable Assembly Length 10
1-1546451-2 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Accessory
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Product Style Circular
  • Boot Without
  • Configuration Double-Ended
  • Wiring Pattern RJ45
  • Cable Construction PVC Stranded
  • Wire Size 24
  • Wire Size 404
  • Wire Size .205
  • Operating Temperature Range -20 – 80
  • Packaging Method Bag
  • Cable Assembly Length 5