3613C100K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 10UH 10% - 3613C100K

  • TE Internal Number: 1624094-1

  • Alias ID: 3613A100K

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 250
  • DC Resistance 1.6
  • Tolerance 10%
  • Self Resonant Frequency 20
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C101K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 100UH 10% - 3613C101K

  • TE Internal Number: 1624094-2

  • Alias ID: 3613A101K

  • Alias ID: 3613C101KJIT

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 110
  • DC Resistance 8
  • Tolerance 10%
  • Self Resonant Frequency 8
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C1R0K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 1.0UH 10% - 3613C1R0K

  • TE Internal Number: 1624094-6

  • Alias ID: 3613A1R0M

  • Alias ID: 3613C1R0KJIT

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 1
  • Current Rating (Max) 450
  • DC Resistance .5
  • Tolerance 10%
  • Self Resonant Frequency 100
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C220K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 22UH 10% - 3613C220K

  • TE Internal Number: 1624094-8

  • Alias ID: 3613A220K

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 22
  • Current Rating (Max) 180
  • DC Resistance 3.2
  • Tolerance 10%
  • Self Resonant Frequency 13
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C221K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 220UH 10% - 3613C221K

  • TE Internal Number: 1624094-9

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 100
  • DC Resistance 10
  • Tolerance 10%
  • Self Resonant Frequency 4
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C2R2K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 2.2UH 10% - 3613C2R2K

  • TE Internal Number: 1-1624094-2

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 2.2
  • Current Rating (Max) 380
  • DC Resistance .7
  • Tolerance 10%
  • Self Resonant Frequency 55
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C330K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 33UH 10% - 3613C330K

  • TE Internal Number: 1-1624094-3

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 33
  • Current Rating (Max) 160
  • DC Resistance 4
  • Tolerance 10%
  • Self Resonant Frequency 11
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C3R3K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 3.3UH 10% - 3613C3R3K

  • TE Internal Number: 1-1624094-5

  • Alias ID: 3613A3R3K

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 3.3
  • Current Rating (Max) 355
  • DC Resistance .8
  • Tolerance 10%
  • Self Resonant Frequency 45
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C470K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 47UH 10% - 3613C470K

  • TE Internal Number: 1-1624094-6

  • Alias ID: 3613A470K

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 47
  • Current Rating (Max) 140
  • DC Resistance 5
  • Tolerance 10%
  • Self Resonant Frequency 10
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C4R7K Molded SMD Inductors
PRODUCT

Passive Components

-

Molded SMD Inductors

3613C 4.7UH 10% - 3613C4R7K

  • TE Internal Number: 1-1624094-8

  • Alias ID: 3613A4R7K

active
  • Size Code 1812
  • Element Type Wirewound
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 315
  • DC Resistance 1
  • Tolerance 10%
  • Self Resonant Frequency 35
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50