PRODUCT

Networking - Copper Cross Connect Panels

0000 4 912-35: KABEL 02YS(ST)Y 1X2X0.4/1 - 0000 4 912-35

  • TE Internal Number: 491235

active
PRODUCT

Networking - Copper Cross Connect Panels

0000 4 918-09: HELUKABEL HK-SO-J2Y STIII - 0000 4 918-09

  • TE Internal Number: 491809

active
PRODUCT

Networking - Copper Cross Connect Panels

0000 5 909-92: BLSHR ISO1479 ST6,3X38-F- - 0000 5 909-92

  • TE Internal Number: 590992

active
PRODUCT

Networking - Copper Cassettes & Wiring Blocks

0024 0 900-05: ABDECKUNG 6KT 8-PE-SW - 0024 0 900-05

  • TE Internal Number: 24090005

active
PRODUCT

Networking - Copper Cross Connect Panels

0637 0 011-16:BALUN 75/120OHM-1.6/5.6/LS - 0637 0 011-16

  • TE Internal Number: 637001116

active
PRODUCT

Networking - Copper Cross Connect Panels

0637 0 012-18: BALUN 75/120OHM-1.0/2.3/L - 0637 0 012-18

  • TE Internal Number: 637001218

active
PRODUCT

Networking - Copper Cross Connect Panels

0637 A 010-08: LSA-KABEL 2/6/3-3BS,3P,3M - 0637 A 010-08

  • TE Internal Number: 300001785095

active
PRODUCT

Networking - Faceplates & Adapter Modules

MODULE,BLANK,SL SERIES,A.WHT - 1-1116407-3

  • TE Internal Number: 1-1116407-3

active
  • Product Type Module
  • Profile Low
  • System AMP NETCONNECT
  • Color Alpine White
  • Label Area No
PRODUCT

Networking - Faceplates & Adapter Modules

MODULE,2PORT,SL SERIES,A.WHT - 1-1116409-3

  • TE Internal Number: 1-1116409-3

active
  • Product Type Module
  • System AMP NETCONNECT
  • Number of Ports 2
  • Color Alpine White
  • Accepts AMP-TWIST Inserts
  • Label Area No
PRODUCT

Networking - Faceplates & Adapter Modules

MODULE,BLANK,SL SERIES,A.WHT - 1-1116410-3

  • TE Internal Number: 1-1116410-3

active
  • Product Type Module
  • Profile Low
  • System AMP NETCONNECT
  • Color Alpine White
  • Label Area No