CAT-AX41-IM11 Signal Relays  1
  • Product Type Relay
  • Relay Type IM - B Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1029
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 3000 – 3500 V
  • Insulation Initial Dielectric Between Contacts and Coil 3500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 4900V Initial Surge Withstand Voltage Between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form A (NO)
  • Contact Material PdRu
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.71
  • Width 6
  • Width Class (Mechanical) 0 – 6 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Dielectric
  • Packaging Method Reel
  • Additional Features Gull Wing