IDCM-5 Power Relays
  • Power Relay Type Solid State
  • Output Type DC
  • Input Voltage 3.3 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 5
  • Output Current (Min) 0
  • Output Voltage Rating (DC Relays) 30
  • Output Voltage (Max) 30
  • Input Voltage Typical 24
  • Output Current Rating 0.05
  • Case Color White
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Slimline
  • Dimensions (L x W x H) (Approximate) 43.18 x 10.16 x 25.4
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
  • Comment Minimum Output Current >0 A