148354-1 Rack & Panel Contacts
  • DIN Level II
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Body Style Right Angle
  • Retaining Ring Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Angle Right Angle
  • Contact Type Pin
  • Contact Configuration High Current Power Contact
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .76
  • Length 17.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Type M Connector
  • Packaging Method Tray