1-316458-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .157 in
  • Height 3.86
  • Length 24.5
  • Insulation Diameter 1.85 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-316456-X, X-353369-X, X-353463-X
1982676-1 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Number of Power Positions 4
  • Number of Signal Positions 8
  • Operating Voltage 250
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Mount Retention Type Mounting Ears
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Alignment With
  • Contact Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 40
  • Height 10
  • Tail Length 3.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 25
1-175133-2 PCB Connector Mounting
  • Accessory Type Holder
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Shape Rectangular
  • Product Type Accessory
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 125
  • Contact Current Rating (Max) 3
  • Mating Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Wire/Cable Size 28 – 24
  • Height 6.65
  • Width 7.55
  • Length 16.3
  • Operating Temperature Range -30 – 105
  • Internal/External Internal
  • For Use With CT Connector
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Comment Two receptacle connectors are applied per holder.
179322-3 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 20
179321-3 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .1496 in
  • Height 3
  • Length 29.9
  • Insulation Diameter 1.6 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179325-X, X-179318-X, X-179388-X
179316-4 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .157 in
  • Height 3.86
  • Length 21.3
  • Insulation Diameter 1.6 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Housing PN: X-179323-X, X-179312-X
1-179316-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .157 in
  • Height 3.86
  • Length 21.3
  • Insulation Diameter 1.6 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179323-X, X-179312-X
1-179321-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .1496 in
  • Height 3
  • Length 29.9
  • Insulation Diameter 1.6 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179325-X, X-179318-X, X-179388-X
1-179317-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 30
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Width .157 in
  • Height 3.86
  • Length 20.6
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179323-X, X-179312-X
1-179322-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 30
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Width .1496 in
  • Height 3
  • Length 29.2
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179325-X, X-179318-X, X-179388-X
1-1981377-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 16 – 20
  • Wire/Cable Size 1026.23 – 2723.46
  • Wire/Cable Size .52 – 1.38
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Packaging Method Reel
1-1981379-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 16 – 20
  • Wire/Cable Size 1026.23 – 2723.48
  • Wire/Cable Size .52 – 1.38
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Packaging Method Reel
175133-8 PCB Connector Mounting
  • Accessory Type Holder
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Shape Rectangular
  • Product Type Accessory
  • Number of Positions 8
  • Number of Rows 2
  • Operating Voltage 125
  • Contact Current Rating (Max) 3
  • Mating Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Wire/Cable Size 28 – 24
  • Height 6.65
  • Width 7.55
  • Length 12.29
  • Operating Temperature Range -30 – 105
  • Internal/External Internal
  • For Use With CT Connector
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Comment Two receptacle connectors are applied per holder.
179316-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Width .157 in
  • Height 3.86
  • Length 21.3
  • Insulation Diameter 1.6 – 2.8
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179323-X, X-179312-X
179317-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 30
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Style Tuning Fork
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Width .157 in
  • Height 3.86
  • Length 20.6
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Housing PN: X-179323-X, X-179312-X
179317-4 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 4000
179322-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Hot Pluggable Yes
  • Operating Voltage 30
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .38
  • Contact Transmits (Typical) Signal (Data)/Power
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Wire Mounting Termination Straight
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 12
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size 394.71 – 986.76
  • Wire/Cable Size .2 – .5
  • Width .1496 in
  • Height 3
  • Length 29.2
  • Insulation Diameter 1.4 – 2.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Accepts Wire Material Copper
  • Packaging Method Reel
  • Packaging Quantity 4500
  • Comment Housing PN: X-179325-X, X-179318-X, X-179388-X
2-292328-0 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 4.6
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Plug
  • Product Type Connector
  • Number of Columns 12
  • Number of Positions 24
  • Number of Rows 2
  • Number of Power Positions 4
  • Number of Signal Positions 20
  • UL Voltage Rating 250 VAC
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 1.421 in
  • Contact Design Tab
  • Power Contact Row-to-Row Spacing .317 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 68
  • Insulation Diameter 1.4 – 2.4
  • Wire/Cable Size 394.71 – 2466.91
  • Wire/Cable Size .2
  • Height 19
  • Width 39.9
  • Wire/Cable Size 24 – 16
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Packaging Quantity 40
  • Comment Mating Connector - 2-179323-0- Signal contacts are preloaded, power contacts are unloaded
2040339-1 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 6.4
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 21
  • Number of Rows 2
  • Drawer Style Hybrid
  • Color Black
  • Contact Base Material Brass
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 40.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Comment See drawing for additional product information.
3-292188-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Plug
  • Product Type Connector
  • Strain Relief Without
  • Number of Columns 9
  • Number of Positions 9
  • Number of Rows 1
  • Custom Configurable Yes
  • Number of Power Positions 4
  • Number of Signal Positions 5
  • UL Voltage Rating 250 VAC
  • Operating Voltage 250 VAC
  • Drawer Style Miniature Power
  • Color Gray
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 12
  • Contact Type Pin
  • Power Contact Centerline .276 in
  • Contact Design Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Length 54.5
  • Insulation Diameter 1.6 – 4
  • Wire/Cable Size 992.68 – 2802.41
  • Wire/Cable Size .503 – 1.419
  • Height 12.4
  • Width 1.56 in
  • Wire/Cable Size 20 – 16
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
  • Comment Mating Connector - 4-292191-2- Signal contacts are preloaded, power contact are unloaded