1708634-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type Harness Control
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 4
  • Number of Power Positions 0
  • Keyed No
  • Equalized Yes
  • Color White
  • Wire Size .2
  • Wire Size 24
  • Flammability Rating UL 1213
  • IEEE 1394 No
  • Cable Assembly Length .474 – .424
  • CLOUDSPLITTER No