1735305-1 PCMCIA Connectors
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Product Type Connector
  • Number of Positions 83
  • Number of Rows 5
  • Number of Slots 1
  • Number of Ports 1
  • Shield Plating Material Bright Tin over Nickel
  • Lead Length 3.12
  • Color Black
  • Shield Material Copper Alloy
  • Solder Tail Contact Plating Material Matte Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • Contact Type Pin
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
5146228-4 PCMCIA Connectors
  • Connector Style Plug
  • Header Type Unshrouded
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • PCB Offset 0
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Lead Length 1.5
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 3.3
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
5146229-1 PCMCIA Connectors
  • Connector Style Plug
  • Header Type Unshrouded
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • PCB Offset .41
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 100
  • Lead Length 2.18
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 3.3
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
5146233-1 PCMCIA Connectors
  • Connector Style Plug
  • Header Type Unshrouded
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • PCB Offset 0
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Length 2.54
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Straddle Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Straddle Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
5146547-1 PCMCIA Connectors
  • Connector Style Plug
  • Header Type Unshrouded
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • PCB Offset 0
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Inline
  • Lead Length 2.48
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 3.3
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.