2137704-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 750
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 11
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Height 49.9
  • Width 57.7
  • Length 100.4
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-2
  • Packaging Method Carton
  • Packaging Quantity 45
  • Connector Position Assurance Capable Yes
  • Serviceable No
2137711-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Family Seal
  • Material Other
  • Color Blue
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 192
2137715-2 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 90°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 200
  • Terminal & Splice Style Tab
  • Mating Pin Diameter 11
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 2 – 1
  • Wire Size 35 – 50
  • Wire Size Search 1
  • Wire Size Search 35
  • Wire Insulation Diameter 14.4 – 15.8
  • Operating Temperature Range -40 – 170
  • Packaging Quantity 108
  • Packaging Method Carton
  • Terminal Transmits 100+ A (Very High Power)
2137735-1 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Industry Standard LV214/LV215
  • Packaging Method Carton
  • Packaging Quantity 240
  • Serviceable No
2137710-2 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material Other
  • Color Black
  • UL Flammability Rating None
  • Industry Standard LV214/LV215
  • Serviceable No
2209388-1 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Device
  • Material Aluminium
  • Industry Standard USCAR