035082-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 16
  • Conductor Range 50 – 120
  • Conductor Cross-Section 50 – 120
  • Bolt Head Size (Across Flats) 15
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
239172-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 19.9
  • Conductor Range 300 – 400
  • Conductor Cross-Section 300 – 400
  • Bolt Head Size (Across Flats) 19
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
960024-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 19.9
  • Conductor Range 95 – 240
  • Conductor Cross-Section 95 – 240
  • Bolt Head Size (Across Flats) 19
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric