2-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 5 [.197]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 5
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
3-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 6.00 [.236]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 6
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
6-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 9 [.354]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 9
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
5-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 8.00 [.315]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 8
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
5788803-1 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Grounding Indents Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Female Screwlock Plating Material Clear Chromate
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Female Screwlock Material Zinc
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Shell Plating Material Tin
  • Solder Tail Contact Plating Material Tin
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • High Temperature Housing Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
5569115-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Right Angle
  • Keyed No
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top/Bottom
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.79
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
4-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 7.00 [.276]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 7
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
7-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 10 [.394]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 10
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
5406429-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Right Angle
  • Keyed No
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location 3.05
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.79
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 136
1-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 4.5 [.177]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 4.5
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination